SCAS892D February   2010  – July 2025 CDCE937-Q1 , CDCEL937-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Control Terminal Setting
      2. 8.3.2 Default Device Setting
    4. 8.4 Device Functional Modes
      1. 8.4.1 SDA and SCL Serial Interface
    5. 8.5 Programming
      1. 8.5.1 Data Protocol
      2. 8.5.2 Command Code Definition
      3. 8.5.3 Generic Programming Sequence
      4. 8.5.4 Byte Write Programming Sequence
      5. 8.5.5 Byte Read Programming Sequence
      6. 8.5.6 Block Write Programming Sequence
      7. 8.5.7 Block Read Programming Sequence
      8. 8.5.8 Timing Diagram for the SDA and SCL Serial Control Interface
      9. 8.5.9 SDA and SCL Hardware Interface
  10. 9 Register Maps
    1. 9.1 SDA and SCL Configuration Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Spread-Spectrum Clock (SSC)
        2. 10.2.2.2 PLL Frequency Planning
        3. 10.2.2.3 Crystal Oscillator Start-Up
        4. 10.2.2.4 Frequency Adjustment With Crystal Oscillator Pulling
        5. 10.2.2.5 Unused Inputs and Outputs
        6. 10.2.2.6 Switching Between XO and VCXO Mode
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VDD –0.5 2.5 V
Input voltage, VI(2)(3) –0.5 VDD + 0.5 V
Output voltage, VO(2) –0.5 Vddout + 0.5 V
Input current, II (VI < 0 and VI > VDD) 20 mA
Continuous output current, IO 50 mA
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The input and output negative voltage ratings can be exceeded if the input and output clamp-current ratings are observed.
SDA and SCL can go up to 3.6V as stated in the Recommended Operating Conditions.