SCAS892D February   2010  – July 2025 CDCE937-Q1 , CDCEL937-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Control Terminal Setting
      2. 8.3.2 Default Device Setting
    4. 8.4 Device Functional Modes
      1. 8.4.1 SDA and SCL Serial Interface
    5. 8.5 Programming
      1. 8.5.1 Data Protocol
      2. 8.5.2 Command Code Definition
      3. 8.5.3 Generic Programming Sequence
      4. 8.5.4 Byte Write Programming Sequence
      5. 8.5.5 Byte Read Programming Sequence
      6. 8.5.6 Block Write Programming Sequence
      7. 8.5.7 Block Read Programming Sequence
      8. 8.5.8 Timing Diagram for the SDA and SCL Serial Control Interface
      9. 8.5.9 SDA and SCL Hardware Interface
  10. 9 Register Maps
    1. 9.1 SDA and SCL Configuration Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Spread-Spectrum Clock (SSC)
        2. 10.2.2.2 PLL Frequency Planning
        3. 10.2.2.3 Crystal Oscillator Start-Up
        4. 10.2.2.4 Frequency Adjustment With Crystal Oscillator Pulling
        5. 10.2.2.5 Unused Inputs and Outputs
        6. 10.2.2.6 Switching Between XO and VCXO Mode
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD Device supply voltage 1.7 1.8 1.9 V
VO Output Yx supply voltage, Vddout CDCE937-Q1 2.3 3.6 V
CDCEL937-Q1 1.7 1.9
VIL Low-level input voltage LVCMOS 0.3 × VDD V
VIH High-level input voltage LVCMOS 0.7 × VDD V
VI(thresh) Input voltage threshold LVCMOS 0.5 × VDD V
VIS Input voltage S0 0 1.9 V
S1, S2, SDA, SCL; VI(thresh) = 0.5VDD 0 3.6
VI(CLK) Input voltage range CLK 0 1.9 V
IOH /IOL Output current Vddout = 3.3V ±12 mA
Vddout = 2.5V ±10
Vddout = 1.8V ±8
CL Output load LVCMOS 10 pF
TA Ambient temperature –40 125 °C
CRYSTAL/VCXO(1)
fXtal Crystal input frequency (fundamental mode) 8 27 32 MHz
ESR Effective series resistance 100 Ω
fPR Pulling range (0V ≤ Vctrl ≤ 1.8V)(2) ±120 ±150 ppm
Vctrl Frequency control voltage 0 VDD V
C0/C1 Pullability ratio 220
CL On-chip load capacitance at Xin and Xout 0 20 pF
For more information about VCXO configuration and crystal recommendation, see VCXO Application Guideline for CDCE(L)9xx Family application note.
Pulling range depends on crystal-type, on-chip crystal load capacitance and PCB stray capacitance; pulling range of min ±120ppm applies for crystal listed in VCXO Application Guideline for CDCE(L)9xx Family application note.