SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

LV-A(T): Low Voltage

The LV-A logic family was designed to support 2.5, 3.3, and 5V with similar signal performance characteristics to the high drive AC family while providing power consumption and drive strength numbers similar to the HC family. The LV-AT family provides TTL-compatible inputs while operating with a 5V supply.

Key Features Packaging Options
  • PDIP (N, 20)
  • SOIC (D, DW; 14, 16, 20)
  • SOP (NS; 14, 16, 20)
  • TSSOP (PW; 14, 16, 20)
  • TVSOP (DGV; 14, 16, 20)
  • VQFN (RGY, RKS; 14, 16, 20)
  • VSSOP (DGS; 20)
  • WQFN (BQA, BQB; 14, 16)
Applications
  • Portable electronics
  • Buffer memory address registers
  • Bidirectional bus drivers
  • I/O ports