SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
SPI_SCRATCH is shown in Figure 7-57 and described in Table 7-99.
Return to the Summary Table.
Customer Scratchpad register
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCRATCH | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | SCRATCH | R/W | 0h | A customer writable register for testing reads and writes. This register does not have any functionality outside of a read and write test. |