SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
IO_OE_1 is shown in Figure 7-37 and described in Table 7-76.
Return to the Summary Table.
GPIO output or input configuration
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | GPIO12_OE | GPIO11_OE | GPIO10_OE | GPIO9_OE | GPIO8_OE | ||
| R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RSVD | R | 0h | |
| 4 | GPIO12_OE | R/W | 0h | 0h = Input 1h = Output |
| 3 | GPIO11_OE | R/W | 0h | 0h = Input 1h = Output |
| 2 | GPIO10_OE | R/W | 0h | 0h = Input 1h = Output |
| 1 | GPIO9_OE | R/W | 0h | 0h = Input 1h = Output |
| 0 | GPIO8_OE | R/W | 0h | 0h = Input 1h = Output |