SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
PWM1_START_SL_MSB is shown in Figure 7-169 and described in Table 7-212.
Return to the Summary Table.
Used to configure the slope scale of the start ramp
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | ST_SL[20:16] | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RSVD | R | 0h | |
| 4-0 | ST_SL[20:16] | R/W | 0h | Start Slope The slope for the start ramp. The fields vary depending on the value of PWM1_CTRL.SLOPE_SCALE. See Section 7.5.7.4 for more information If PWM1_CTRL.MODE = Static, this is unused. |