SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
DEV_CMD is shown in Figure 7-20 and described in Table 7-58.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | GO_TO_SLEEP | ||||||
| R-0h | R/W1S-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RSVD | R | 0h | Reserved |
| 0 | GO_TO_SLEEP | R/W1S | 0h | Set this bit to go to sleep mode
0h = Stay in Normal Mode 1h = Go to sleep |