SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
The TCAN5102-Q1 supports hardware-controlled trapezoidal ramps. There are 2 parameters supported for ramping:
Off-ramps are a defined behavior when commanded to turn off. This consists of a defined stop value to ramp to, along with the specified rate of change. Once the off-ramp completes, the PWM output is disabled until re-enabled.