SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
There are 2 options for configuration programming:
The SPI peripheral mode method can be used if the CAN interface is not available to program EEPROM. This method requires a specific sequence of events in order to enable the local SPI peripheral. When the device is in SPI peripheral mode, the CAN interface is disabled and stays disabled until a power cycle.