SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
IO_PU_0 is shown in Figure 7-42 and described in Table 7-81.
Return to the Summary Table.
GPIO pull-up resistor enable
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPIO7_PU | GPIO6_PU | GPIO5_PU | GPIO4_PU | GPIO3_PU | GPIO2_PU | GPIO1_PU | GPIO0_PU |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GPIO7_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |
| 6 | GPIO6_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |
| 5 | GPIO5_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |
| 4 | GPIO4_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |
| 3 | GPIO3_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |
| 2 | GPIO2_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |
| 1 | GPIO1_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |
| 0 | GPIO0_PU | R/W | 0h | 0h = Pull-down resistor to pin if IO_RE is set 1h = Pull-up resistor to pin if IO_RE is set |