SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
DEV_CFG_BR is shown in Figure 7-22 and described in Table 7-60.
Return to the Summary Table.
Device CAN Baud rate
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | CAN_ACK_EN | RSVD | CAN_BR | ||||
| R-0h | R/WP-1h | R-0h | R/WP-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RSVD | R | 0h | Reserved |
| 4 | CAN_ACK_EN | R/WP | 1h | Selects whether to enable the ACK bit when receiving a message (including broadcast messages). This is not recommended to be enabled for 2M or 5M, but is optional at speeds 1M or below. 0h = ACK bit is disabled 1h = ACK bit is enabled |
| 3 | RSVD | R | 0h | Reserved |
| 2-0 | CAN_BR | R/WP | 0h | Selects the CAN baud rate. The change occurs immediately after the responder sends the acknowledgement frame 0h = 250k 1h = 500k 2h = 1M 3h = 2M (ACK bit is disabled) 4h = 5M (ACK bit is disabled) |