SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
UART_SCRATCH is shown in Figure 7-83 and described in Table 7-124.
Return to the Summary Table.
Customer Scratchpad register
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCRATCHPAD | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | SCRATCHPAD | R/W | 0h | A customer scratchpad register. This can be used to validate the communication by writing and reading the value or can be used to store some data. This is NOT retained through resets/power on resets. |