SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
The TCAN5102-Q1 is designed to operate off of a single 5V or 3V supply. Power likely comes from Vbatt which can be stepped down with a CAN FD SBC such as the TCAN11625 or TCAN11623 which supplies 100mA or 70mA to VIO/VCCOUT which is more than enough for the TCAN5102 (<2mA). This is outlined in Section 8.2.
Typically a 1μF and 100nF capacitor should be placed as close as possible to VDD on the TCAN5102-Q1. And a 1μF capacitor is required on DIGFLTR, to provide filtering for the internal digital core regulator. These help to reduce supply voltage ripple present on the outputs of the switched-mode power supplies and also helps to compensate for the resistance and inductance of the PCB power planes and traces.