SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
UART_STATUS is shown in Figure 7-92 and described in Table 7-133.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RXBS | TXFSRE | TXFE | RSVD | RXFB | |||
| RH-0h | RH-1h | RH-1h | R-0h | RH-0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RXBS | RH | 0h | There is a parity error, framing error, or break for at least 1 byte in the RX FIFO
|
| 6 | TXFSRE | RH | 1h | Whether the TX FIFO and shift register is empty or not. This means that all queued data has been shifted out. Nothing is in the FIFO, and nothing is in the shift register
|
| 5 | TXFE | RH | 1h | Whether the TX FIFO is empty or not, but not necessarily the TX shift register
|
| 4-1 | RSVD | R | 0h | |
| 0 | RXFB | RH | 0h | Whether the RX FIFO contains 1 or more unread bytes
|