SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
UART_RXFS is shown in Figure 7-93 and described in Table 7-134.
Return to the Summary Table.
Contains the counter of how many unread messages are stored in the RX FIFO.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_FL | |||||||
| R-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | RX_FL | R | 0h | RX FIFO fill level states how many bytes are currently in the RX FIFO. Valid values are 0 to 255. Maximum value listed depends on how device memory is configured. If 255 is reported, then 255 or more bytes are in the FIFO. |