SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
UART_FIFO_CTRL is shown in Figure 7-88 and described in Table 7-129.
Return to the Summary Table.
FIFO control fields to enable the FIFOs or clear the contents of the FIFOs.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_TRG | TX_TRG | RSVD | CLR_TX | CLR_RX | FIFO_EN | ||
| R/WP-0h | R/WP-0h | R-0h | RH/W1S-0h | RH/W1S-0h | R/WP-1h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | RX_TRG | R/WP | 0h | Sets the trigger level for the RX FIFO
|
| 5-4 | TX_TRG | R/WP | 0h | Sets the trigger level for the number of free spaces in the TX FIFO
|
| 3 | RSVD | R | 0h | |
| 2 | CLR_TX | RH/W1S | 0h | Clear the transmit FIFO contents. Hardware sets bit back to 0 when clear is complete.
|
| 1 | CLR_RX | RH/W1S | 0h | Clear the receive FIFO contents. Hardware sets bit back to 0 when clear is complete.
|
| 0 | FIFO_EN | R/WP | 1h | Enables the TX and RX FIFOs
|