SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
PWM0_STOP_SL_MID is shown in Figure 7-135 and described in Table 7-176.
Return to the Summary Table.
Used to configure the slope scale of the stop ramp
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SP_SL[15:8] | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | SP_SL[15:8] | R/W | 0h | Stop Slope The slope for the stop ramp. The fields vary depending on the value of PWM0_CTRL.SLOPE_SCALE. See Section 7.5.7.4 for more information If PWM0_CTRL.MODE = Static, this is unused. |