SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
PWM0_STOP_VAL_FRAC_F is shown in Figure 7-131 and described in Table 7-172.
Return to the Summary Table.
If configured to vary/ramp frequency, this is used for the stop/off-target fractional divisor of the frequency. This is not used if configured to ramp duty cycle or for static PWM.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | SPV_FR_F | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RSVD | R | 0h | |
| 6-0 | SPV_FR_F | R/W | 0h | Stop Value Fractional Value (Frequency Only) Only used when PWM0_CTRL.MODE = Frequency. Interpreted as the x/128 fractional portion of the frequency divisor. If PWM0_CTRL.MODE = Duty Cycle or Static, this is unused. |