SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
PWM0_CONST_LSB is shown in Figure 7-130 and described in Table 7-171.
Return to the Summary Table.
If configured to vary/ramp frequency, this is used for the static duty cycle LSB. If configured to vary/ramp duty cycle, this is used for the constant integer divisor LSB of the switching frequency. If configured for static PWM output, this is used for the duty cycle LSB.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CV[7:0] | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | CV[7:0] | R/W | 0h | Constant Value This is a multi-purpose register PWM 0_CTRL.MODE = Duty Cycle, then this is the integer value of the switching frequency divisor CONST_FREQ[ 7: 0]. If PWM 0_CTRL.MODE = Frequency or Static, then this is the duty cycle divisor CONST_DC[ 7: 0]. If 8-bit mode, then CONST_DC/ 256 = duty cycle. If 10-bit mode, then CONST_DC/ 1024 = duty cycle |