SLLSFR8B September 2025 – January 2026 TCAN5102-Q1
ADVANCE INFORMATION
PWM0_END_VAL_CONST_FRAC_F is shown in Figure 7-143 and described in Table 7-184.
Return to the Summary Table.
If configured to vary frequency, this is the ending value (target value) fractional divisor for frequency. If configured to vary/ramp duty cycle, then this is the fractional divisor of the switching frequency. If configured as static PWM output, this register is used for the fractional portion of the frequency divisor.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | EVCV_FR_F | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RSVD | R | 0h | |
| 6-0 | EVCV_FR_F | R/W | 0h | End Value Fractional (Frequency Mode) or Const Value Fractional (DC Mode) End value fractional portion. This is always used, but the field changes based upon the mode currently in use. Interpreted as the x/128 fractional portion of the frequency divisor. PWM0_CTRL.MODE = Duty Cycle, then this is the integer value of the switching frequency divisor CONST_FREQ[10]. If PWM0_CTRL.MODE = Frequency or Static, then this bit is unused |