SLLSFZ8 November 2025 MCF8329HS-Q1
PRODUCTION DATA
During closed loop (commutation) operation, the driving speed (FG output frequency) and the actual motor speed are synchronized. During open-loop operation, however, FG may not reflect the actual motor speed. The open loop and closed loop here refers to the motor commutation method and not referred to closed loop speed or power control.
The MCF8329HS-Q1 provides three options for controlling the FG output during open loop, as shown in Figure 7-45. The selection of these options is configured through FG_SEL.
If FG_SEL is set to,