SLLSFZ8 November 2025 MCF8329HS-Q1
PRODUCTION DATA
The FG behavior during faults (those reported on nFAULT pin) can be configured using FG_FAULT_CONFIG.
In addition to reporting fault status on FG, MCF8329HS-Q1 also provides the option of reporting the fault type on FG pin by encoding the fault type information as a unique duty cycle at 1Hz frequency as shown in Figure 7-46. Eight types of faults can be reported on FG pin - loss of phase (no motor), motor lock, over current (VDS, VSNS, lock current limits), PVDD over voltage, PVDD under voltage, over temperature, external MCU (watchdog and I2C CRC) and dry run.
The duty cycle and priority (1 being the highest) associated with each fault type indicated on FG pin is as shown in Table 7-5,
| Fault Type | Duty Cycle | Priority |
|---|---|---|
| Loss of phase | 10 | 1 |
| Over current | 20 | 2 |
| Motor lock | 30 | 3 |
| Dry run | 90 | 4 |
| External MCU | 80 | 5 |
| Over temperature | 70 | 6 |
| PVDD under voltage | 40 | 7 |
| PVDD over voltage | 60 | 8 |
If FG_FAULT_CONFIG is set to,