When a LOCK_ILIMIT event happens in
this mode, the status of external MOSFETs will be configured by LOCK_ILIMIT_MODE and
nFAULT is driven low. Status of external MOSFETs driven from MCF8329HS-Q1 during LOCK_ILIMIT:
- MTR_LCK_MODE = 011b: All external MOSFETs are turned OFF, the
gate driver outputs pulled low.
- MTR_LCK_MODE = 100b or 101b: All low-side MOSFETs (gate driver
outputs) are turned ON.
The CONTROLLER_FAULT and LOCK_ILIMIT bits are set to 1b in the fault status
registers. Normal operation resumes automatically (gate driver operation and the
nFAULT pin is released) after the t
LCK_RETRY (configured by LCK_RETRY)
time lapses. The CONTROLLER_FAULT and LOCK_ILIMIT bits are reset to 0b after the
t
LCK_RETRY period expires.