SLLSFZ8 November 2025 MCF8329HS-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VPVDD | Power supply voltage | PVDD | 4.5 | 60 | V | |
| VPVDD_RAMP | Power supply voltage ramp rate at power up | PVDD | 30 | V/µs | ||
| VBST | Bootstrap pin voltage with respect to SHx | SPEED/WAKE = High, Outputs are switching | 4 | 20 | V | |
| IAVDD(1) | Regulator external load current | AVDD | 50 | mA | ||
| ITRICKLE | Trickle charge pump external load current | BSTx | 2 | µA | ||
| VIN | Logic input voltage | DRVOFF, EXT_WD, HALL_IN, SCL, SDA, SPEED/WAKE | 0 | 5.5 | V | |
| fPWM | PWM frequency | 0 | 80 | kHz | ||
| VOD | Open drain pullup voltage | FG, nFAULT, nMCU_RST | 5.5 | V | ||
| IOD | Open drain output current | nFAULT | -10 | mA | ||
| IGS(1) | Total average gate-drive current (Low Side and High Side Combined) | IGHx, IGLx | 30 | mA | ||
| VSHSL | Slew Rate on SHx pins | 4 | V/ns | |||
| CBOOT | Capacitor between BSTx and SHx | 4.7(2) | µF | |||
| CGVDD | Capacitor between GVDD and GND | 130 | µF | |||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating junction temperature | –40 | 150 | °C | ||