SLUAB15 April   2025 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , UCC27200 , UCC27200-Q1 , UCC27200A , UCC27201 , UCC27201A , UCC27201A-Q1 , UCC27211 , UCC27211A , UCC27211A-Q1 , UCC27212 , UCC27212A-Q1 , UCC27282 , UCC27282-Q1 , UCC27284 , UCC27284-Q1 , UCC27288 , UCC27289 , UCC27301A , UCC27301A-Q1 , UCC27302A , UCC27302A-Q1 , UCC27311A , UCC27311A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Power Level Considerations
    2. 1.2 Power Density Considerations
    3. 1.3 Converter Operating Frequency and Switching Characteristics Considerations
    4. 1.4 Bidirectional Operation Considerations
  5. 2Key End Equipments And Topologies for 120V Half-bridge Gate Drivers
    1. 2.1 Automotive DC-DC converters and on-board chargers (OBC)
    2. 2.2 Motor Drives and Power Tools
    3. 2.3 Solar Power Optimizers and Microinverters
    4. 2.4 Body Electronics and Lighting
  6. 3120V Non-isolated Half-bridge Gate Driver Portfolio Overview
  7. 4Summary
  8. 5References

Summary

The UCC2728x family of devices provide an established product with many options in features and industry standard pinouts that create the ability of the designer to select the best fit for the end products needs. These end products such as appliances and motor drives are dependent on high volume operation with cost competitive products that this family can provide.

The UCC273x1A, UCC272x1(A), and UCC2720x(A) family of products offer variations in drive current, package, switching times, and UVLO with proven reliability along with the new added part numbers and features providing fresh, new opportunities for designers to utilize this family in applications. These products are excellent candidates in the microinverter and automotive DC-DC applications where robustness, drive current, and features are a necessity