SLUSG35A August 2026 – November 2026 TPS12S24F-Q1
ADVANCE INFORMATION
The internal charge pump charges the external bootstrap capacitor (connected between BSTx and SRCx pins) with ICHx(BST). Use Equation 14 to calculate the minimum required value of the bootstrap capacitor for driving multiple FETs in parallel.
CGATEx is needed only when main FET gate slew rate control method is used for bulk capacitor charging.
|
BIT FIELD NAME |
SETTING |
|---|---|
|
CAP_CHRG_CHx |
Sets capactior charging method |
| INRUSH_DURATION_CHx |
Sets inrush duration |
| LPM_EXIT_CURR_CHx |
Sets load wakeup current |
|
UV_CONFIG_CHx |
Sets VBB UVLO threshold, hysteresis and masking time |
|
I2T_CONFIG_CHx |
Sets I2t start threshold, cooldown timer |
|
I2T_TRIP_CHx |
Sets I2t trip threshold |
|
SCP_CONFIG_CHx |
Sets SCP threshold, masking time |
| LATCH_CHx |
Auto-retry or latch |