SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BQ27Z855YAHR | DSBGA | YAH | 15 | 3000 | 180.0 | 12.4 | 1.88 | 2.76 | 0.55 | 4.0 | 12.0 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| BQ27Z855YAHR | DSBGA | YAH | 15 | 3000 | 182.0 | 182.0 | 20.0 |