Fuse blow action for PFStatus() bits:
|
| PTC (Bit 7): Permanent Fail flag Display |
| 1 = | Allow PFStatus[PTC] = 1 when PTC fault is triggered. Function should be enabled/disabled by the PTCEN pin connection. |
| 0 = | Disable the PFStatus[PTC] = 1 when PTC fault is triggered. Function should be enabled/disabled by the PTCEN pin connection. |
| | |
| 2LVL (Bit 6): FUSE input indicating fuse trigger by external 2nd level protection |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
| AFEC (Bit 5): AFE Communication |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
| AFER (Bit 4): AFE Register |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
| FUSE (Bit 3): Fuse |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
| RSVD (Bit 2): Reserved. Do not use. |
| | |
| DFETF (Bit 1): Discharge FET |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
| CFETF (Bit 0): Charge FET |
| 1 = | Enabled |
| 0 = | Disabled (default) |