SLUUAQ3A April 2016 – October 2022 BQ4050
The device can permanently disable the battery pack in case of severe overtemperature of the cells detected using the external TS1...4 temperature sensor(s), which are configured to report as cell temperature, Temperature(). The Temperature() measurement configuration is done by setting the corresponding flag in Temperature Mode and DA Configuration[CTEMP].
| Status | Condition | Action |
|---|---|---|
| Normal | Temperature() < SOT:Threshold | PFAlert()[SOT] = 0 |
| Alert | Temperature() ≥ SOT:Threshold | PFAlert()[SOT] = 1 BatteryStatus()[OTA] = 1 |
| Trip | Temperature() continuous ≥ SOT:Threshold for SOT:Delay duration | PFAlert()[SOT] = 0 PFStatus()[SOT] = 1 BatteryStatus()[OTA] = 1 |