SLUUAQ3A April 2016 – October 2022 BQ4050
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| PF Status | Device Status Data | Charging Status A | H1 | 0x0 | 0xFF | 0x0 | Hex |
Description: The charging status at the time of the PF event. See Section 14.48 for the bit definitions.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VCT | MCHG | SU | IN | HV | MV | LV | PV |