SLUUAQ3A April 2016 – October 2022 BQ4050
This read-word function returns the theoretical pack capacity. The default value is stored in the data flash value Design Capacity mAh or Design Capacity cWh.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x18 | DesignCapacity() | R | R/W | R/W | Word | U2 | 0 | 65535 | 4400 | mAh |
| 6336 | 10 mWh | |||||||||
If BatteryMode()[CAPM] = 0, then the data reports in mAh.
If BatteryMode()[CAPM] = 1, then the data reports in 10 mWh.