SLUUAQ3A April 2016 – October 2022 BQ4050
The device can permanently disable the battery pack in case of severe overtemperature on the power FET. The temperature sensor(s) can be configured to report as FET Temperature in DAStatus2() by setting the corresponding flag in Temperature Mode and DA Configuration[FTEMP].
| Status | Condition | Action |
|---|---|---|
| Normal | FET Temperature in DAStatus2() < SOTF:Threshold | PFAlert()[SOTF] = 0 |
| Alert | FET Temperature in DAStatus2()≥ SOTF:Threshold | PFAlert()[SOTF] = 1 BatteryStatus()[OTA] = 1 |
| Trip | FET Temperature in DAStatus2() continuous ≥ SOTF:Threshold for SOTF:Delay duration | PFAlert()[SOTF] = 0 PFStatus()[SOTF] = 1 BatteryStatus()[OTA] = 1 |