SLUUAQ3A April 2016 – October 2022 BQ4050
For more details, see Section 15.4.12.
| Class | Subclass | Name | Format | Size in Bytes | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|---|
| Settings | Configuration | Balancing Configuration | Hex | 1 | 0x00 | 0xFF | 0x01 | — |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | CB |
| RSVD (Bits 7–1): Reserved | ||
| CB (Bit 0): Cell balancing | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |