SLVAFC1 April 2022 ESD2CAN24-Q1 , ESD2CANFD24-Q1 , ESD2CANXL24-Q1 , TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HGV-Q1 , TCAN1042HV , TCAN1042HV-Q1 , TCAN1042V-Q1 , TCAN1043-Q1 , TCAN1043A-Q1 , TCAN1043G-Q1 , TCAN1044-Q1 , TCAN1044A-Q1 , TCAN1044AEV-Q1 , TCAN1046A-Q1 , TCAN1046AV-Q1 , TCAN1048AV-Q1 , TCAN1051-Q1 , TCAN1051GV-Q1 , TCAN1051H-Q1 , TCAN1051HGV-Q1 , TCAN1051HV-Q1 , TCAN1051V-Q1 , TCAN1057A-Q1 , TCAN1057AEV-Q1 , TCAN1145-Q1 , TCAN1146-Q1 , TCAN1162-Q1 , TCAN11623-Q1 , TCAN11625-Q1 , TCAN1164-Q1 , TCAN1167-Q1 , TCAN1462-Q1 , TCAN1463-Q1 , TCAN1473-Q1 , TCAN4550-Q1 , TCAN4551-Q1
TI offers an array of ESD diodes know as the ESD2CANxx devices to protect all different types of CAN transceivers in many different environments. They come in leaded, dual-channel packages with matched capacitance designed specifically for CAN bus ESD protection.
Here, ESD2CAN24-Q1 was paired with a TCAN1042V-Q1 CAN transceiver to demonstrate how it provides system-level ESD immunity in a 12 V automotive environment. Two boards were used for this experiment: one board with just the TCAN1042V-Q1 and the other board with both the ESD2CAN24-Q1 and the TCAN1042V-Q1.
To measure signal integrity, both boards were powered to 5 V and a 500 kHz (1Mbps) digital signal was forced on the TXD pins to simulate a HS CAN environment. An oscilloscope was connected to the CANH (line 1), CANL (line2), TXD (line 3), and RXD (line 4) to observe the results. As the results in Figure 4-2 and Figure 4-3 show, the ESD2CAN24-Q1 diode does not degrade the CANH and CANL signals at all.
Figure 4-2 No Diode
Figure 4-3 With ESD2CAN24-Q1To measure system-level ESD immunity, the CANH and CANL pins of both boards were struck with +/-30 kV ISO 10605 contact pulses. Since TCAN1042V-Q1 is only rated to withstand 8 kV ISO 10605 pulses, the system without a diode failed. The system with ESD2CAN24-Q1 survived since the ESD2CAN24-Q1 clamped the pulse to a low enough voltage for the transceiver to handle.