SLVAFC1 April 2022 ESD2CAN24-Q1 , ESD2CANFD24-Q1 , ESD2CANXL24-Q1 , TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HGV-Q1 , TCAN1042HV , TCAN1042HV-Q1 , TCAN1042V-Q1 , TCAN1043-Q1 , TCAN1043A-Q1 , TCAN1043G-Q1 , TCAN1044-Q1 , TCAN1044A-Q1 , TCAN1044AEV-Q1 , TCAN1046A-Q1 , TCAN1046AV-Q1 , TCAN1048AV-Q1 , TCAN1051-Q1 , TCAN1051GV-Q1 , TCAN1051H-Q1 , TCAN1051HGV-Q1 , TCAN1051HV-Q1 , TCAN1051V-Q1 , TCAN1057A-Q1 , TCAN1057AEV-Q1 , TCAN1145-Q1 , TCAN1146-Q1 , TCAN1162-Q1 , TCAN11623-Q1 , TCAN11625-Q1 , TCAN1164-Q1 , TCAN1167-Q1 , TCAN1462-Q1 , TCAN1463-Q1 , TCAN1473-Q1 , TCAN4550-Q1 , TCAN4551-Q1
The CAN bus is an interface that requires a very robust ESD protection solution to survive in automotive environments. Selecting the proper protection diode is an integral part of ensuring that the system is not only protected from high voltage transients, but also minimizes capacitance to allow for uninhibited signal transmission. TI’s ESD2CANxx devices have high ESD ratings and low capacitances to provide superior ESD protection for CAN bus interfaces. For device suggestions, see Table 5-1.
| Device | Vrwm | IEC 61000-4-2/ ISO 10605 Rating (contact) | Capacitance | Package | Supported Protocols |
|---|---|---|---|---|---|
| ESD2CAN24-Q1 | ±24 V | 30 kV/30 kV | 3 pF | SOT-23, SC70 | LS CAN, HS CAN, CAN FD, CAN SIC |