SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
The purpose of a Power over Coax network is to separate the high-speed data signal from the DC power signal. The high-speed signal content consists of a high-speed forward channel carrying video and control data to the deserializer and a lower speed back channel carrying control data to the serializer. Figure 2-1 shows a high-level overview of how FPD-Link and DC power share a single coax cable. For proper separation the DC component of the FPD-Link signal must be completely blocked from entering the DOUT pins of the serializer and the RIN pins of the deserializer. This is accomplished by placing AC Coupling capacitors in line with the FPD-Link signal path, which blocks the DC signal and passes the forward and back channel signals. A simple capacitor can work for this since a simple capacitor has very low impedance over the forward and back channel frequency and is an open circuit at DC.
The PoC network is a type of low pass filter circuit that is designed to pass the transmitted DC signal with minimal interference on the high-speed AC signal. For this low pass filter circuit to not interfere with the high-speed signal, the circuit needs to have an impedance much larger than the characteristic impedance of the channel. It is recommended that an impedance of 1 kΩ be met over the entire FPD-Link operational frequency band.