SNOSDM1 December 2025 TLV6722
PRODUCTION DATA
The TLV672x are a family of devices that fully integrates the module-side INT/RSTn and LPWn/PRSn(/ePPS) circuits as defined by the OSFP and OSFP-XD MSAs. The TLV672x are available in the small-size 1.2mm x 1.2mm DSBGA-9 package that is well-suited for space-critical OSFP and OSFP-XD module designs. Internal to the device are factory-trimmed passives (R2, R3, R13, and R15) to set the voltage zones for the INT/RSTn and LPWn/PRSn(/ePPS) circuits. Two integrated comparators and a reference handle the host-to-module M_RSTn and M_LPWn signals. An integrated open-drain buffer connects and disconnects R3 to allow for module-to-host interrupt signaling. The TLV672x family is differentiated based on the availability and the configuration of the integrated clock buffer for ePPS/reference clock support. TLV6722 is a device without an integrated clock buffer. TLV6723 is a device with an integrated clock buffer with self-shutdown functionality. TLV6724 is a device with an integrated always-on clock buffer.