SNOSDM1 December   2025 TLV6722

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Separate Power Supplies (H_VCC, M_VCC)
      2. 8.4.2 Low Supply Reset Deassertion
      3. 8.4.3 Power-On Reset (POR)
      4. 8.4.4 Inputs (INT/RSTn, LPWn/PRSn(/ePPS), M_INT)
      5. 8.4.5 Outputs (M_RSTn, M_LPWn, M_CLK)
      6. 8.4.6 Switching Thresholds and Hysteresis
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Inputs (INT/RSTn, LPWn/PRSn(/ePPS), M_INT)

The TLV672x INT/RSTn and LPWn/PRSn(/ePPS) pins are fail-safe up to 3.465V independent of H_VCC and M_VCC. Fail-safe is defined as maintaining the same input impedance when H_VCC and M_VCC are unpowered or within the recommended operating ranges. This is possible since the inputs have no high-side ESD clamps to H_VCC or M_VCC. The voltages at the fail-safe inputs can be driven to any value between 0V to 3.465V, even while H_VCC and M_VCC are zero or ramping up or down.

The impedance looking into the INT/RSTn and LPWn/PRSn(/ePPS) pins are going to be determined by R2, R3, R13, R15, and C3 due to those passives being connected to the INT/RSTn and LPWn/PRSn(/ePPS) nodes.

The M_INT pin is not fail-safe. The M_INT pin is a digital input pin with ESD diode clamps to both M_VCC and GND. The logic high and logic low levels are for the M_INT pin are defined by the voltage supplied on M_VCC. Because M_INT is a digital input pin, the M_INT pin must be driven to a well-defined voltage for proper operation of the TLV672x.