SNVSCO1 November 2025 LM5126A-Q1
PRODUCTION DATA
A typical application example is a single-phase boost converter as shown below. This converter is designed for Class-H audio amplifier. The output voltage is adjustable up to 60V. The peak power is 500VA with an input average current limit of 13A.