SNVSCO1 November 2025 LM5126A-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input(2) | BIAS to AGND | –0.3 | 50 | V |
| UVLO/EN to AGND | –0.3 | BIAS + 0.3 | ||
| CSP to AGND | –0.3 | 50 | ||
| CSP to CSN | –0.3 | 0.3 | ||
| VOUT to AGND | -0.3 | 65 | ||
| HB to AGND | –0.3 | 71 | ||
| HB to SW | –0.3 | 5.8(3) | ||
| SW to AGND | –0.3 | 65 | ||
| SW to AGND (10ns) | –5 | 65 | ||
| CFG0, CFG1, CFG2, SYNCIN, ATRK/DTRK, DLY, MODE to AGND | –0.3 | 5.5 | ||
| RT to AGND | –0.3 | 2.5 | ||
| PGND to AGND | –0.3 | 0.3 | ||
| Output(2) | VCC to AGND | –0.3 | 5.8(3) | V |
| HO to SW (50ns) | –1 | HB + 0.3 | ||
| LO to AGND (50ns) | –1 | VCC + 0.3 | ||
| PGOOD, SS, COMP, ILIM/IMON to AGND | –0.3 | 5.5 | ||
| Operating junction temperature, TJ(4) | –40 | 150 | °C | |
| Storage temperature, TSTG | –55 | 150 | ||