SNVSCO1 November 2025 LM5126A-Q1
PRODUCTION DATA
For 3-phase operation the LM5126A-Q1 device (secondary) can be stacked in combination with the LM5125A-Q1 device (primary). For dual device configuration the phase shift between the phases is set by the CFG2-pin (see Table 6-4). The CFG2-pin is read out during boot up and the setting is latched. The primary device (LM5125A-Q1) switching frequency can be synchronized to an external clock applied at the primary device SYNCIN-pin (see Switching Frequency and Synchronization (SYNCIN)). The primary device sets the switching frequency and communicates the operation mode via the SYNCOUT-pin to the secondary device.
| Pin | Primary SYNCIN = off | Primary SYNCIN = on | Secondary |
|---|---|---|---|
| SYNCIN | Disabled |
High: Use internal oscillator. Pulse: Sync to external clock. Low: Use internal oscillator. |
High: Bypass mode. Pulse: Operation as defined by MODE-pin. Low: Stop switching. |
| SYNCOUT |
High: Communicate bypass mode to secondary device. Pulse: Communicate normal operation. Low: Communicate stop switching to secondary device. |
High: Communicate bypass mode to secondary device. Pulse: Communicate normal operation. Low: Communicate stop switching to secondary device. |
Disabled |