SNVSCP5A April 2025 – August 2025 TPS7H3024-SP
PRODMIX
The output stage's (RESET1 to RESET4), PWRGD and WDO are offered in push-pull type. When the output are of overvoltage type, the RESETx is driven logically inverted from the output of the SENSEx comparators as shown in Figure 8-9 (also refer to Figure 8-13).
In the case of the TPS7H3024 (push-pull outputs) with MODE=1, the SENSE1 (UV) and SENSE2 (OV) are internally and'ed, the output is used to drive the RESET1 output. In this case RESET1 is the output of a window comparator. RESET2 is left unchanged and will be the OV flag of SENSE2. As both the window and the OV flag are available, the system can read the outputs to known which type of fault occurred in the system (UV or OV). The same is true for SENSE3 and SENSE4, which form the second window comparator.