SNVSCP5A April 2025 – August 2025 TPS7H3024-SP
PRODMIX
The TPS7H3024 has two adjustable timers:
Both timers are programmed via a single resistor from the DLY_TMR and WD_TMR pins to GND. The resistors are used to program the internal oscillator frequency of the timers. Leaving the DLY_TMR or the WD_TMR pin floating will disable the respective timer. Disabling a timer reduces the quiescent (IQ_IN) current of the device. Refer to Figure 6-5 for more details.