SNVSCP5A April 2025 – August 2025 TPS7H3024-SP
PRODMIX
| SR_UVLO(1)(2) | SENSEx (3)(4) |
RESETx | PWRGD | WDO | IN | PULL_UPx |
|---|---|---|---|---|---|---|
| 0 or 1 | 0 or 1 | Undetermined | Undetermined | Undetermined | VIN < VPOR_IN | VPULL_UPx< VPOR_PULL_UPx |
| L | L | L | VIN < VPOR_IN | VPOR_PULL_UPx< VPULL_UPx < 1.6V | ||
| L | L | L | VPOR_IN < VIN < 3V | VPULL_UPx< VPOR_PULL_UPx | ||
| L | L | L | VPOR_IN < VIN < 3V | 1.6V < VPULL_UPx < 7V |
| SR_UVLO(1)(2) | MODE (5)(6) |
SENSE1 (3)(4) |
SENSE2 (3)(4) |
SENSE3 (3)(4) |
SENSE4 (3)(4) |
RESET1 | RESET2 | RESET3 | RESET4 | PWRGD | WDO (7) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 0 or 1 | 0 or 1 | 0 or 1 | 0 or 1 | 0 or 1 | L | L | L | L | L | L |
| 1 | 0 | 0 | 0 | 0 | 0 | L | H | L | H | L | L |
| 0 | 0 | 0 | 1 | L | H | L | L | L | L | ||
| 0 | 0 | 1 | 0 | L | H | H | H | L | L | ||
| 0 | 0 | 1 | 1 | L | H | H | L | L | L | ||
| 0 | 1 | 0 | 0 | L | L | L | H | L | L | ||
| 0 | 1 | 0 | 1 | L | L | L | L | L | L | ||
| 0 | 1 | 1 | 0 | L | L | H | H | L | L | ||
| 0 | 1 | 1 | 1 | L | L | H | L | L | L | ||
| 1 | 0 | 0 | 0 | H | H | L | H | L | L | ||
| 1 | 0 | 0 | 1 | H | H | L | L | L | L | ||
| 1 | 0 | 1 | 0 | H | H | H | H | H | H | ||
| 1 | 0 | 1 | 1 | H | H | H | L | L | L | ||
| 1 | 1 | 0 | 0 | H | L | L | H | L | L | ||
| 1 | 1 | 0 | 1 | H | L | L | L | L | L | ||
| 1 | 1 | 1 | 0 | H | L | H | H | L | L | ||
| 1 | 1 | 1 | 1 | H | L | H | L | L | L | ||
| 1 | 0 | 0 | 0 | 0 | L | H | L | H | L | L | |
| 0 | 0 | 0 | 1 | L | H | L | L | L | L | ||
| 0 | 0 | 1 | 0 | L | H | H | H | L | L | ||
| 0 | 0 | 1 | 1 | L | H | L | L | L | L | ||
| 0 | 1 | 0 | 0 | L | L | L | H | L | L | ||
| 0 | 1 | 0 | 1 | L | L | L | L | L | L | ||
| 0 | 1 | 1 | 0 | L | L | H | H | L | L | ||
| 0 | 1 | 1 | 1 | L | L | L | L | L | L | ||
| 1 | 0 | 0 | 0 | H | H | L | H | L | L | ||
| 1 | 0 | 0 | 1 | H | H | L | L | L | L | ||
| 1 | 0 | 1 | 0 | H | H | H | H | H | H | ||
| 1 | 0 | 1 | 1 | H | H | L | L | L | L | ||
| 1 | 1 | 0 | 0 | L | L | L | H | L | L | ||
| 1 | 1 | 0 | 1 | L | L | L | L | L | L | ||
| 1 | 1 | 1 | 0 | L | L | H | H | L | L | ||
| 1 | 1 | 1 | 1 | L | L | L | L | L | L |