Connect a high quality ceramic capacitor (such as X7R) as close to the pins as
possible. The signals and capacitor values are:
VIN ≥ 0.1µF
REFCAP = 470nF
VLDO = 1µF
PULL_UPx ≥ 1µF
Avoid passing noisy traces near the VLDO and REFCAP pins as the pins are
internal references to the device.
If needed, place a small capacitor between the
SENSEx pins and GND to reduce the sensitivity to transient voltages on the
monitored signal.
As users typically use the supervisor in conjunction with switch mode power
supplies, users must keep the SENSEx trace away from noisy sources as much as
possible. Avoid routing this trace directly under the noise-source. If not
possible, make sure that the trace is routed on another layer with a ground
layer separating the trace and noise-source.