A. RESET2 and RESET4 output stage
is driven logically inverted from the output of the input comparator, to detect
overvoltage events. For more details refer to
Figure 8-13.
B. When MODE=1 the RESET1 and
RESET3 are of window type. For more details refer to
Figure 8-9. RESET2 and RESET4 are the overvoltage comparator flag.