A. In the
TPS7H3024
Channel # 1 (pin # 1) and channel # 3 (pin # 3) are of
undervoltage type, when MODE=0.
Figure 8-5 Undervoltage channel (UV) time
diagram
A.
Channel #
2 (pin # 2) and channel # 4 (pin # 4) are of overvoltage type, when MODE=1.
Figure 8-6 Overvoltage channel (OV) time
diagram
A. Channel #
1 (pin # 1) and channel # 2 (pin # 2) are internally or'ed to create a window
channel while the channel # 3 (pin # 3) and channel # 4 (pin # 4) are or'ed to
create a second window channel, when MODE=1
B. VOUTx_RISE,VOUTx_FALL and
VHYS_SENSEx for the undervoltage and overvoltage can be different
values.