SNVSCP5A April 2025 – August 2025 TPS7H3024-SP
PRODMIX
| PARAMETER | TEST CONDITIONS | SUB-GROUP (3) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| SUPPLY VOLTAGES AND CURRENTS | ||||||||
| IQ_IN | VIN quiescent current | VSR_UVLO > VTH_SR_UVLO_RISING (MAX) | 1, 2, 3 | 1.5 | 2.5 | mA | ||
| ISD_IN | VIN shutdown current | VSR_UVLO = 0V | 1, 2, 3 | 1.5 | 2.1 | |||
| UVLORISE | VIN rising undervoltage lockout | 1, 2, 3 | 2.73 | 2.80 | 2.88 | V | ||
| UVLOFALL | VIN falling udervoltage lockout | 1, 2, 3 | 2.58 | 2.65 | 2.72 | |||
| VLDO | Internal linear regulator output voltage | 4V ≤ VIN ≤ 14V | 1, 2, 3 | 3.23 | 3.29 | 3.37 | V | |
| VIN = 3V | 1, 2, 3 | 98% | 99% | × VIN | ||||
| VLDOI_MAX | VLDO maximum current | 3.65V ≤ VIN ≤ 14V, VLDO= 98.5% x VLDO(NOM) |
1, 2, 3 | 5 | mA | |||
| REFCAP | Internal bandgap voltage | 1, 2, 3 | 1.188 | 1.2 | 1.212 | V | ||
| VPOR_IN | IN power on reset voltage (4) | 1.6V ≤ VPULL_UPx ≤ 7V, VOL ≤ 320mV with IRESETx = –1mA |
1, 2, 3 | 1.42 | 2 | |||
| VPOR_PULL_UPx | PULL_UPx power on reset voltage (5) | VIN = 0V, VOL ≤ 320mV, IRESETx = –100µA |
1, 2, 3 | 0.85 | 1.1 | |||
| VHYS | HYS pin internal voltage | RHYS = 49.9kΩ | 1, 2, 3 | 1.164 | 1.2 | 1.236 | ||
| SENSE1 TO SENSE4, SR_UVLO, WDI AND MODE COMPARATOR INPUTS | ||||||||
| VTH_SENSEx | Threshold voltage at SENSEx | 1, 2, 3 | 593.1 | 599.7 | 604.9 | mV | ||
| IHYS_SENSEx | SENSEx hysteresis current | VSENSEx = 700mV | 1, 2, 3 | 23.28 | 24 | 24.72 | µA | |
| ILKG_SENSEx | Input leakage current at SENSEx | VSENSEx = 500mV | 1, 2, 3 | 1 | 100 | nA | ||
| VTH_SR_UVLO_RISING | Rising threshold voltage at SR_UVLO | 1, 2, 3 | 580 | 602 | 618 | mV | ||
| VTH_SR_UVLO_FALLING | Falling threshold voltage at SR_UVLO | 1, 2, 3 | 475 | 499 | 517 | |||
| ILKG_SR_UVLO | Input leakage current at SR_UVLO | VSR_UVLO = 7V | 1, 2, 3 | 2 | 100 | nA | ||
| VTH_WDI_RISING | Rising threshold voltage at WDI | 1, 2, 3 | 578 | 602 | 624 | mV | ||
| VTH_WDI_FALLING | Falling threshold voltage at WDI | 1, 2, 3 | 473 | 498 | 521 | mV | ||
| ILKG_WDI | Input leakage current at WDI | VWDI = 7V | 1, 2, 3 | 1.4 | 100 | nA | ||
| VTH_MODE_RISING | Rising threshold voltage at MODE | 1, 2, 3 7, 8 |
576 | 600 | 623 | mV | ||
| VTH_MODE_FALLING | Falling threshold voltage at MODE | 1, 2, 3 7, 8 |
475 | 498 | 520 | mV | ||
| ILKG_MODE | Input leakage current at MODE | VMODE = 7V | 1, 2, 3 | 1 | 100 | nA | ||
| RESET1 TO RESET4, PWRGD AND WDO PUSH PULL OUTPUTS | ||||||||
| PULL_UPxLKG | PULL_UPx leakage current | VPULL_UPx = 7V, RESETx= LOW | 1, 2, 3 | 48 | 100 | µA | ||
| VOL_RESETx | Low-level RESETx output voltage | 1.6V ≤ VPULL_UP1 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 5% | x VPULL_UP1 | ||
| ILOAD = –10mA | 1, 2, 3 |
23% | ||||||
| VOH_RESETx | High-level RESETx output voltage | 1.6V ≤ VPULL_UP1 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 95% | |||
| ILOAD = 10mA | 1, 2, 3 |
75% | ||||||
| VOL_PWRGD | Low-level PWRGD output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 5% | x VPULL_UP2 | ||
| ILOAD = –10mA | 1, 2, 3 |
23% | ||||||
| VOH_PWRGD | High-level PWRGD output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 95% | |||
| ILOAD = 10mA | 1, 2, 3 |
75% | ||||||
| VOL_WDO | Low-level WDO output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 5% | |||
| ILOAD = –10mA | 1, 2, 3 |
23% | ||||||
| VOH_WDO | High-level WDO output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 95% | |||
| ILOAD = 10mA | 1, 2, 3 |
75% | ||||||
| SRRESETx_RISE | RESETx rising output voltage slew rate | 10% to 90% of VPULL_UP1, RLOAD = 50kΩ, CLOAD = 100pF |
1.6V ≤ VPULL_UP1 ≤ 7V | 7, 8 9, 10, 11 |
17 | 298 | V/µs | |
| SRPWRGD_RISE | PWRGD rising output voltage slew rate | 7, 8 9, 10, 11 |
17 |
298 | ||||
| SRWDO_RISE | WDO rising output voltage slew rate | 7, 8 9, 10, 11 |
17 | 298 | ||||
| SRRESETx_FALL | RESETx falling output voltage slew rate | 90% to 10% of VPULL_UP1, RLOAD = 50kΩ, CLOAD = 100pF |
1.6V ≤ VPULL_UP1 ≤ 7V | 7, 8 9, 10, 11 |
44 | 186 | ||
| SRPWRGD_FALL | PWRGD falling output voltage slew rate | 7, 8 9, 10, 11 |
44 | 186 | ||||
| SRWDO_FALL | WDO falling output voltage slew rate | 7, 8 9, 10, 11 |
44 | 186 | ||||
| RRESETx_PULL_UP | RESET PMOS source output resistance | ILOAD = 2mA | 1.6V ≤ VPULL_UP1 < 3.3V | 1, 2, 3 | 20 | 40 | Ω | |
| 3.3V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 |
9 | 20 | |||||
| RPWRGD_PULL_UP | PWRGD PMOS source output resistance | ILOAD = 2mA | 1.6V ≤ VPULL_UP2 < 3.3V | 1, 2, 3 | 20 | 40 | ||
| 3.3V ≤ VPULL_UP2 ≤ 7V | 1, 2, 3 |
9 | 20 | |||||
| RWDO_PULL_UP | WDO PMOS source output resistance | ILOAD = 2mA | 1.6V ≤ VPULL_UP2 < 3.3V | 1, 2, 3 | 20 | 40 | ||
| 3.3V ≤ VPULL_UP2 ≤ 7V | 1, 2, 3 |
9 | 20 | |||||
| RRESETx_PULL_DOWN | RESET NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 16 | 36 | |||
| RPWRGD_PULL_DOWN | PWRGD NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 16 | 36 | |||
| RWDO_PULL_DOWN | WDO NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 |
16 | 36 | |||
| THERMAL PROTECTION | ||||||||
| TSD_ENTER | Thermal shutdown enter temperature | 185 | ℃ | |||||
| TSD_EXIT | Thermal shutdown exit temperature | 171 | ||||||
| DELAY AND WATCHDOG TIMERS | ||||||||
| tDLY_TMR | Delay time | RDLY_TMR = 10.5kΩ | 1, 2, 3 | 0.22 | 0.26 | 0.33 | ms | |
| RDLY_TMR = 619kΩ | 1, 2, 3 | 11.3 | 12.5 | 13.7 | ||||
| RDLY_TMR = 1.18MΩ | 1, 2, 3 | 21.3 | 23.7 | 26.2 | ||||
| tWD_TMR | Watchdog time-out | RWD_TMR = 56.2kΩ | 1, 2, 3 | 0.43 | 0.52 | 0.57 | s | |
| RWD_TMR = 118kΩ | 1, 2, 3 | 0.8 | 1 | 1.2 | ||||
| RWD_TMR = 174kΩ | 1, 2, 3 | 1.34 | 1.5 | 1.7 | ||||