SNVSCP5A April 2025 – August 2025 TPS7H3024-SP
PRODMIX
The TPS7H3024 is designed to operate from an input supply (VIN) with a voltage range between 3V to 14V. VIN needs to be decoupled with at least one 0.1μF ceramic capacitor from VIN to GND, as close to the pin as possible
In the TPS7H3024 the PULL_UP1 and PULL_UP2 are also considered power inputs, in this case for the push-pull outputs. The voltage range on these inputs is from 1.6V to 7V. Connect at least one 1μF ceramic capacitor from PULL_UP1 to GND and from PULL_UP2 to GND. These capacitors must be placed as close to the pins as possible.