SNVSCS7D April 2025 – November 2025 TPSM33606-Q1 , TPSM33610-Q1 , TPSM33620-Q1
PRODUCTION DATA
This device is a fixed, adjustable device. If a fixed 3.3V output voltage is desired, the user can connect the VOUT/FB pin directly to the output capacitor. The 3.3V or 5V fixed output options are factory trimmed and are unique to a specific device. See Section 4 for the selection of fixed output voltage versions. If an adjustable output voltage is desired, this output voltage can be set with a resistor divider. For more information on how to choose the feedback resistor values, please see Section 7.3.2 and Section 7.3.2.1.